Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-SOR12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

S800-SOR12

General Information

  • Extended Product Type:
    S800-SOR12
  • Product ID:
    2CCS800900R0201
  • EAN:
    7612271212070
  • Catalog Description:
    S800-SOR12 Shunt Operation Release
  • Long Description:
    The S800-SOR12 is a 12V shunt opening release is for remote release of the S800 High Performance MCB using an electrical impulse. Operation of the trigger is guaranteed at a voltage between 70% and 110% of the rated voltage Un - both for AC and DC. The S800-SOR12 can be mounted by the user at the left side of S800 High Performance MCB.

Technical

  • Standards:
    IEC/EN 60947-2
  • Suitable For:
    S800S, S800N, S800C, S800B, S800HV, S800U, S800PV-SP, S800PV-SD, S800PV-M-H
  • Rated Operational Voltage:
    12 V AC/DC
  • Rated Insulation Voltage (Ui):
    690 V AC
  • Rated Control Supply Voltage (Us):
    (50 Hz) 12...12 V
    (50 Hz) 12...12 V
    (60 Hz) 12...12 V
    (60 Hz) 12...12 V
    (DC) 12...12 V
    (DC) 12...12 V
  • Rated Frequency (f):
    50...60 Hz
  • Power Loss:
    15.5 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Tightening Torque:
    3.5 N·m
  • Actuator Marking:
    I / O
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Recommended Screw Driver:
    Pozidriv 2
  • Connecting Capacity:
    Flexible 1 ... 25 mm²
    Stranded 1 ... 35 mm²
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    acc. to IEC 60529 IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    150 g
  • Product Net Length:
    82.5 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Depth / Length:
    35 mm
  • Package Level 1 Gross Weight:
    170 g
  • Package Level 1 EAN:
    7612271212070

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Finland):
    3212431
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 8:
    EC001023 - Shunt release (for power circuit breaker)
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds