Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-SOR400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

S800-SOR400

General Information

  • Extended Product Type:
    S800-SOR400
  • Product ID:
    2CCS800900R0231
  • EAN:
    7612271208356
  • Catalog Description:
    S800-SOR400 Shunt Operation Release
  • Long Description:
    S800-SOR400 Shunt operation release 220 … 400 V AC / DC

Technical

  • Standards:
    IEC 60947-5-1_UL489
  • Suitable For:
    S800S, S800N, S800C, S800B, S800HV, S800U, S800PV-SP, S800PV-SD, S800PV-M-H
  • Rated Voltage (Ur):
    220 ... 400 V
  • Rated Operational Voltage:
    220 ... 400 V
  • Rated Control Supply Voltage (Us):
    (50 Hz) 220...400 V
    (50 Hz) 220...400 V
    (60 Hz) 220...400 V
    (60 Hz) 220...400 V
    (DC) 220...400 V
    (DC) 220...400 V
  • Frequency (f):
    50/60 Hz
  • Power Loss:
    45 ... 148.1 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    150 g
  • Product Net Length:
    27 mm
  • Size:
    1 module

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Depth / Length:
    35 mm
  • Package Level 1 Gross Weight:
    170 g
  • Package Level 1 EAN:
    7612271208356

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Finland):
    3212440
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 8:
    EC001023 - Shunt release (for power circuit breaker)
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds