You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-UVR36

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

S800-UVR36

General Information

  • Extended Product Type:
    S800-UVR36
  • Product ID:
    2CCS800900R0241
  • EAN:
    7612271208363
  • Catalog Description:
    S800-UVR36 Undervoltage Release
  • Long Description:
    S800-UVR36 Under voltage release 24 … 36 V AC / DC

Technical

  • Standards:
    IEC 60947-5-1_UL489
  • Suitable For:
    S800S
    S800N
    S800C
    S800B
    S800HV
    S800U
    S800PV-SP
    S800PV-SD
    S800PV-M-H
  • Rated Voltage (Ur):
    24 ... 36 V
  • Rated Operational Voltage:
    24 ... 36 V
  • Rated Control Supply Voltage (Us):
    (50 Hz) 36...36 V
    (50 Hz) 36...36 V
    (60 Hz) 36...36 V
    (60 Hz) 36...36 V
    (DC) 36...36 V
    (DC) 36...36 V
  • Frequency (f):
    50/60 Hz
  • Power Loss:
    1.11 ... 1.14 W
    1.2 V·A
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0

Environmental

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    150 g
  • Size:
    1 module
  • Dimension Diagram:
    2CCC413003C0201

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    170 g
  • E-Number (Finland):
    3212442
  • E-Number (Sweden):
    2100375

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001022 - Under voltage coil
  • ETIM 9:
    EC001022 - Under voltage coil
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • UNSPSC:
    39121010
  • eClass:
    V11.0 : 27370417
  • IDEA Granular Category Code (IGCC):
    4148 >> Under voltage coil
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links