Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DSN201E C32 A30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DSN201E C32 A30

General Information

  • Extended Product Type:
    DSN201E C32 A30
  • Product ID:
    2CDB352501R1324
  • EAN:
    4022903005247
  • Catalog Description:
    DSN201E C32 A30 Residual Current Circuit Breakers with Overcurrent Protection RCBO
  • Long Description:
    The DSN201E series is a 1P+N electronic RCBO in one-module width for the protection of end user single-phase circuits against overload and short-circuit currents protection against the effects of sinusoidal alternating earth fault currents protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). The neutral is sectioned

Technical

  • Standards:
    AS/NZS 61009-1
    IEC/EN 61009-1
  • Tripping Characteristic:
    C
  • Type of Residual Current:
    A type
  • Rated Operational Voltage:
    240 V AC
  • Rated Insulation Voltage (Ui):
    440 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    32 A
  • Rated Residual Current:
    30 mA
  • Rated Short-Circuit Capacity (Icn):
    6 kA
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    6 kA
  • Maximum Surge Current:
    2.5 kA
  • Leakage Current Type:
    A
  • Frequency (f):
    50/60 Hz
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Power Loss:
    7.6 W
  • Power Supply Connection:
    Arbitrary
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Operating Characteristic:
    Instantaneous
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Left
  • Earthing Switch Type:
    Undelayed
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Busbar 10 mm²
    Flexible 1...16 mm²
    Rigid 1...25 mm²
  • Rated Cross-Section:
    1 - Solid-Core 16 ... 25 mm²
    4 - Multi-Wired 16 ... 16 mm²

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +40 °C
    Storage -25 ... +70 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    17.8 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.125 kg
  • Built-In Depth (t2):
    70 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    38 mm
  • Package Level 1 Height:
    136 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 EAN:
    4022903005247
  • Package Level 2 EAN:
    4022903005247

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / Ground fault current circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 30 30
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27142207
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds