You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AFDPCB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AFDPCB

General Information

  • Extended Product Type:
    AFDPCB
  • Product ID:
    2CDB470100R0000
  • EAN:
    5413656607410
  • Catalog Description:
    AFDPCB AFD Unit
  • Long Description:
    AFD unit, giving protection of end user two-phase circuits against earth arc faults, parallel arc faults and series arc faults. Suitable for combination with 2P RCBO
    2M DS202CR series up to 40A, adding protection against short-circuit currents, overload and earth fault currents.

Technical

  • Suitable For:
    RCBO 2P max current 40A
  • Rated Operational Voltage:
    230 V AC
  • Rated Current (In):
    40 A
  • Options Provided:
    Suitable for combination with 2P RCBO 2M DS202CR
  • Accessories Available:
    No
  • Number of Batteries:
    0

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    53.4 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.083 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.106 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002695 - Earth leakage circuit breaker with auxiliary device
  • ETIM 9:
    EC000905 - Earth leakage circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 20 10
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27142207
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links