You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BV-S3/18/10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BV-S3/18/10

General Information

  • Extended Product Type:
    BV-S3/18/10
  • Product ID:
    2CDB836001R1018
  • EAN:
    5413656505693
  • Catalog Description:
    BV-S3/18/10 Busbar
  • Long Description:
    PIN Busbar 3P 10mm2 18 PINs

Technical

  • Number of Phases:
    3
  • Connection Type:
    Pin
  • Rated Cross-Section:
    10 mm²

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK107680A9761
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.011 m
  • Product Net Height:
    0.026 m
  • Product Net Depth / Length:
    0.323 m
  • Product Net Weight:
    0.132 kg

Ordering

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Gross Weight:
    1.32 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000215 - Phase busbar
  • ETIM 9:
    EC000215 - Phase busbar
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 90 1
  • eClass:
    V11.0 : 27371306
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links