You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E232E-8/230-MULTI1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E232E-8/230-MULTI1

General Information

  • Extended Product Type:
    E232E-8/230-MULTI1
  • Product ID:
    2CDE010013R0511
  • EAN:
    4016779654197
  • Catalog Description:
    E232E-8/230-MULTI1 Staircase Switch
  • Long Description:
    Staircase time switches with off-delay are operated by push-buttons, which are often equipped with a glow lamp. The switch levers are designed for a glow lamp current of up to 150 mA and are therefore excellently suited for installations in multistorey buildings. The E 232-230 staircase lighting timer with off-delay has an electromechanical timer relay with synchronous motor drive, which ensures a high level of operational safety in any installation position. The time range can be set in 15-second increments from one to seven minutes. Can be reswitched after 30s. The multifunctional units of the E 232E-230 Multi 10 and E 232E-8/230 Multi 10 product series have 10 functions that can be set on the front of the unit.

Technical

  • Function:
    Electronic
  • Reset Function:
    Push Button
  • Rated Voltage (Ur):
    230 V AC
  • Supply Voltage:
    0.85 ... 1.1 V
  • Additional Control Voltage:
    8 ... 240 V AC/DC
  • Maximum Control Current DC:
    26 mA
  • Rated Frequency (f):
    50 ... 60 Hz
  • Maximum Lamp Load:
    LED Power > 2W 600 W
    LED Power < 2W 55 W
  • Power Loss:
    6 V·A
  • Power Watt:
    Filament Lamp 3600 W
    Fluorescent Lamp Compensated 3600 V·A
    Fluorescent Lamp Shunt Capacitive 1200 V·A
    Fluorescent Lamp Inductive 3600 V·A
    Halogen Lamp 3600 W
  • Minimum Switching Time:
    0.02 second [unit of time]
  • Time Range:
    0.5 – 20 min. Stepless
    Long 60 min. time range available
  • Impulse Duration:
    10 second [unit of time]
  • Ballast Type:
    Electronic
  • Load Type:
    2300W Inductive load, cosj = 0.6/230 VAC
  • Switch Type:
    Steadylight
  • Enclosure Material:
    Heat resistant, self-extinguishing thermoplast
  • Options Provided:
    With Switch-Off Warning
  • Cable Cross-Section:
    Terminal 4 mm²
    Terminal 13 mm²
  • Control Supply Voltage:
    230 AC V
  • Connection Mode and Capacity:
    3 or 4 conductor operated automatically
  • Switch Off Warning Type:
    Flickering
  • Application Function:
    10
  • Rated Switching Capacity:
    16 A
    230 V AC
  • Contact Material:
    silver-tin-oxide (AgSnO2)

Environmental

  • Ambient Temperature:
    –25 ... 50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CDU400020D0201
  • SCIP:
    8ec0dc57-a0c8-45f0-a754-21f73a3976d7 Germany (DE)
  • REACH Declaration:
    9AKK107492A1907

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    1.005 kg
  • Package Level 1 EAN:
    4016779654197

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000297 - Staircase lighting timer
  • ETIM 8:
    EC000297 - Staircase lighting timer
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 49 00
  • eClass:
    V11.0 : 27142307
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links