You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E233-12/48

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E233-12/48

General Information

  • Extended Product Type:
    E233-12/48
  • Product ID:
    2CDE300010R1601
  • EAN:
    4012233630202
  • Catalog Description:
    E233-12/48 Hour Counter
  • Long Description:
    E233-12/48 is a working hour meter, working with 12 or 48V voltage and 50Hz frequency

Technical

  • Rated Voltage (Ur):
    12 ... 48 V DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.02 W
  • Accuracy:
    Reading Accuracy Class 0,01 h

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK440005K0202
  • Environmental Information:
    2CDU400019D0201
  • SCIP:
    25da42bc-9a61-4d82-a73c-72c54df7c78e Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.05 kg

Ordering

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.6 kg
  • E-Number (Finland):
    6680131

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001641 - Hour meter
  • ETIM 9:
    EC001641 - Hour meter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9029 10 00
  • UNSPSC:
    41111901
  • eClass:
    V11.0 : 27142313
  • IDEA Granular Category Code (IGCC):
    6132 >> Counters
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links