Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EPD-BB500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

EPD-BB500

General Information

  • Extended Product Type:
    EPD-BB500
  • Product ID:
    2CDE605100R0500
  • EAN:
    4016779830140
  • Catalog Description:
    EPD-BB500 Protection Devices for DC Load Circuits
  • Long Description:
    EPD-BB500 Busbar

Technical

  • Number of Poles:
    1
  • Number of Phases:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    4 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    500 mm
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    28 mm
  • Package Level 1 Depth / Length:
    530 mm
  • Package Level 1 Gross Weight:
    2.039 kg
  • Package Level 1 EAN:
    4016779830157

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Sweden):
    2040405
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27371306
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds