You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EPD-SB21

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EPD-SB21

General Information

  • Extended Product Type:
    EPD-SB21
  • Product ID:
    2CDE605200R0021
  • EAN:
    4016779830164
  • Catalog Description:
    EPD-SB21 Protection Devices for DC Load Circuits
  • Long Description:
    The EPD24 protection devices expand ABB's product portfolio of DIN rail mounted devices with electronic overcurrent protection modules for selective protection of 24 V DC load circuits. Faults in individual branches caused by overload or short circuit are detected and selectively switched off so that other load current paths remain unaffected by the fault. In this way straightforward, quick troubleshooting is made possible.

Technical

  • Standards:
    UL 2367 recognized
    CSA 22.2
    UL1604
  • Number of Poles:
    1
  • Number of Phases:
    1
  • Number of Mountable Devices:
    1

Environmental

Dimensions

  • Product Net Width:
    3 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    21 mm
  • Product Net Weight:
    0.255 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.266 kg
  • E-Number (Sweden):
    2040406

Certificates and Declarations

  • Certification Agency:
    CSA
    UKCA
  • Declaration of Conformity - CE:
    2CDK444004D0401

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000215 - Phase busbar
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • UNSPSC:
    39121117
  • eClass:
    V11.0 : 27371392
  • IDEA Granular Category Code (IGCC):
    4378 >> Phase busbar
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links