You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SA/M2.6.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SA/M2.6.1

General Information

  • Extended Product Type:
    SA/M2.6.1
  • Product ID:
    2CDG110002R0011
  • EAN:
    4016779583145
  • Catalog Description:
    SA/M2.6.1 Switch Actuator Module, 2-fold, 6 A
  • Long Description:
    Module for plugging into the Room Controller Basis Device. It switches currents up to 16 A with two relays. The maximum continuous current is 6 A.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC514016D0202
    2CDC514059D0201
  • Voltage Range:
    230 V
  • Output Voltage (Uout):
    230 V AC
  • Rated Current (In):
    6 A
  • Maximum Switching Current:
    6 A
  • Maximum Switching Power:
    1380 W
  • Power Loss:
    0 W
  • Number of Outputs:
    2
  • Number of LEDs:
    0
  • Maximum Number of Switching Outputs:
    2
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Built-in
  • Manual Operation:
    No
  • Suitable for C-Load:
    Yes
  • Color:
    anthracite
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Environmental

Dimensions

  • Product Net Width:
    49 mm
  • Product Net Height:
    42 mm
  • Product Net Depth / Length:
    93 mm
  • Product Net Weight:
    0.15 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • UNSPSC:
    31251516
  • eClass:
    V11.0 : 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links