You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BE/M4.12.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BE/M4.12.1

General Information

  • Extended Product Type:
    BE/M4.12.1
  • Product ID:
    2CDG110007R0011
  • EAN:
    4016779583138
  • Catalog Description:
    BE/M4.12.1 Binary Input Module, 4-fold, Contact Scanning
  • Long Description:
    Module for plugging into the Room Controller Basis Device.The device has 4 inputs for the connection of floating contacts.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC514016D0202
  • Input Voltage (Uin):
    12 V
  • Input Voltage Type:
    pulsed
  • Power Loss:
    0 W
  • Number of LEDs:
    0
  • Number of Digital Inputs:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Built-in
  • Manual Operation:
    No
  • Color:
    anthracite
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Environmental

Dimensions

  • Product Net Width:
    49 mm
  • Product Net Height:
    42 mm
  • Product Net Depth / Length:
    93 mm
  • Product Net Weight:
    0.113 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000688 - Binary input for bus system
  • ETIM 9:
    EC000688 - Binary input for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143121
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links