Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UD/M1.300.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

UD/M1.300.1

General Information

  • Extended Product Type:
    UD/M1.300.1
  • Product ID:
    2CDG110012R0011
  • EAN:
    4011395042816
  • Catalog Description:
    UD/M1.300.1 Universal Dim Actuator Module, 1-fold, 300 VA
  • Long Description:
    Module for plugging into the Room Controller Basis Device. It dims incandescent lamps, 230 V or low halogen lamps with up to 300 W/VA. Automatic load detection. Compensated against ripple-control and voltage fluctuations. Only 2 W minimum load.

Ordering

  • EAN:
    4011395042816
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405445015
  • E-Number (Finland):
    2815189
  • E-Number (Sweden):
    1751434

Dimensions

  • Product Net Depth / Length:
    93 mm
  • Product Net Height:
    42 mm
  • Product Net Width:
    49 mm
  • Product Net Weight:
    0.154 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4011395042816
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Height:
    73 mm
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Gross Weight:
    0.18 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Built-in Installation
  • Width in Number of Modular Spacings:
    0

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001094 - Dimming actuator for bus system
  • ETIM 8:
    EC001094 - Dimming actuator for bus system
  • eClass:
    V11.0 : 27143123
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds