You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EUB/S 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EUB/S 1.1

General Information

  • Extended Product Type:
    EUB/S 1.1
  • Product ID:
    2CDG110066R0011
  • EAN:
    4016779649919
  • Catalog Description:
    EUB/S1.1 EIB Monitoring Unit, MDRC
  • Long Description:
    Monitors up to 100 bus devices in KNX systems, which can be divided into 5 groups. The devices are monitored to ensure their presence and minimum functionality (send and receive). Monitoring can be undertaken based on the physical address or the group address. A total of four different monitoring modes are available. No additional power supply required, the device is powered from KNX bus.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC513025D0202
    2CDC513028D0201
  • Power Loss:
    0.3 W
  • Number of Outputs:
    0
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Safety and Security

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.095 kg
  • Dimension Diagram:
    2CDC072025F0017

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.12 kg
  • Customs Tariff Number:
    85389091
  • E-Number (Finland):
    2818985
  • E-Number (Sweden):
    1757030
  • E-Number (Switzerland):
    405680205
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000676 - Logic component for bus system
  • ETIM 9:
    EC000676 - Logic component for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • UNSPSC:
    32151705
  • eClass:
    V11.0 : 27143103
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links