You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BDB/S 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BDB/S 1.1

General Information

  • Extended Product Type:
    BDB/S 1.1
  • Product ID:
    2CDG110067R0011
  • EAN:
    4016779657532
  • Catalog Description:
    BDB/S1.1 Data Logging Unit, MDRC
  • Long Description:
    It detects local operation cycles and operating hours to plan the maintenance or durability evaluation of the devices. For each of the 35 channels to be monitored, limit values can be set and a message sent if this limit is exceeded. The logging of operating hours can be predetermined for the total or remaining time. These values can be modified via communication objects. No additional power supply required, the device is powered from KNX bus.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC513032D0201
    2CDC513035D0201
  • Power Loss:
    0.3 W
  • Number of Outputs:
    0
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Safety and Security

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.1 kg
  • Dimension Diagram:
    2CDC072025F0017

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.12 kg
  • Customs Tariff Number:
    85389091
  • E-Number (Finland):
    2815109
  • E-Number (Sweden):
    1738581
  • E-Number (Switzerland):
    405680305
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000676 - Logic component for bus system
  • ETIM 9:
    EC000676 - Logic component for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • UNSPSC:
    32151705
  • eClass:
    V11.0 : 27143103
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links