You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AE/A 2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AE/A 2.1

General Information

  • Extended Product Type:
    AE/A 2.1
  • Product ID:
    2CDG110086R0011
  • EAN:
    4016779664011
  • Catalog Description:
    AE/A2.1 Analogue Input, 2-fold, SM
  • Long Description:
    The Analogue Input is used to detect and process 2 independent input signals. Among other things 0-1 V, 0-5 V, 0-10 V, 0-20 mA, 4-20 mA, 0-1000 Ohm, PT100 in 2-wire technology, PT1000 in 2-wire technology (value range -50…+150 °C), floating contacts, KT, KTY and user-defined input.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC504029D0202
    2CDC504066D0201
  • Power Loss:
    0.25 W
  • Number of Outputs:
    0
  • Number of LEDs:
    0
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Surface Mounted
  • Manual Operation:
    No
  • Analog Inputs:
    2
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP54
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK504016D2701
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    2cc5bcb2-18dd-44c2-98bd-c8ac52a6f008 Germany (DE)

Dimensions

  • Product Net Width:
    117 mm
  • Product Net Height:
    51 mm
  • Product Net Depth / Length:
    117 mm
  • Product Net Weight:
    0.25 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.3 kg
  • Customs Tariff Number:
    85389091
  • E-Number (Finland):
    2815106
  • E-Number (Sweden):
    1750250
  • E-Number (Switzerland):
    205610005
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000794 - Analogue input for bus system
  • ETIM 9:
    EC000794 - Analogue input for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143107
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links