Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AE/A2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AE/A2.1

General Information

  • Extended Product Type:
    AE/A2.1
  • Product ID:
    2CDG110086R0011
  • EAN:
    4016779664011
  • Catalog Description:
    AE/A2.1 Analogue Input, 2-fold, SM
  • Long Description:
    The Analogue Input is used to detect and process 2 independent input signals. Among other things 0-1 V, 0-5 V, 0-10 V, 0-20 mA, 4-20 mA, 0-1000 Ohm, PT100 in 2-wire technology, PT1000 in 2-wire technology (value range -50…+150 °C), floating contacts, KT, KTY and user-defined input.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Inputs » Analogue Inputs

Ordering

  • EAN:
    4016779664011
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    205610005
  • E-Number (Finland):
    2815106
  • E-Number (Sweden):
    1750250

Dimensions

  • Product Net Depth / Length:
    117 mm
  • Product Net Height:
    51 mm
  • Product Net Width:
    117 mm
  • Product Net Weight:
    0.25 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779664011
  • Package Level 1 Depth / Length:
    125 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Width:
    55 mm
  • Package Level 1 Gross Weight:
    0.3 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP54
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000794 - Analogue input for bus system
  • ETIM 6:
    EC000794 - Analogue input for bus system
  • ETIM 7:
    EC000794 - Analogue input for bus system
  • eClass:
    V11.0 : 27143107
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds