Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RC/A8.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RC/A8.2

General Information

  • Extended Product Type:
    RC/A8.2
  • Product ID:
    2CDG110106R0011
  • EAN:
    4016779681261
  • Catalog Description:
    RC/A8.2 Room Controller Basis Device, 8 Modules, SM
  • Long Description:
    Accommodates up to 8 plug-in modules. It controls their function and communicates as one bus device via the ABB i-bus®. Any module type can be plugged into each module slot. Manual operation for functional tests.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Multifunction Room Automation » Room Controller Series

Ordering

  • EAN:
    4016779681261
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    205640205
  • E-Number (Finland):
    2815376
  • E-Number (Sweden):
    1751401

Dimensions

  • Product Net Depth / Length:
    316 mm
  • Product Net Height:
    270 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    1.45 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779681261
  • Package Level 1 Depth / Length:
    332 mm
  • Package Level 1 Height:
    54 mm
  • Package Level 1 Width:
    286 mm
  • Package Level 1 Gross Weight:
    1.695 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP54
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001581 - Basic module for bus system
  • ETIM 6:
    EC001581 - Basic module for bus system
  • ETIM 7:
    EC001581 - Basic module for bus system
  • eClass:
    V11.0 : 27143152
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds