You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SE/S 3.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SE/S 3.16.1

General Information

  • Extended Product Type:
    SE/S 3.16.1
  • Product ID:
    2CDG110136R0011
  • EAN:
    4016779709774
  • Catalog Description:
    SE/S3.16.1 Energy Actuator, 3-fold, 16/20 A, MDRC
  • Long Description:
    Measures energy consumption in the terminal current circuit. Various electrical values can be monitored and peak loads can be limited through a simple load control. Particularly well-suited for switching resistive, inductive and capacitive loads.

Technical

  • Function:
    Energy Actuator
  • Sub-Function 2:
    16 A
  • Voltage Range:
    110 ... 230 V AC
  • Auxiliary Voltage AC/DC:
    KNX
  • Maximum Switching Current:
    20 A
  • Power Loss:
    3 W
  • Number of Outputs:
    3
  • Maximum Number of Switching Outputs:
    3
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Connection Type:
    Direct
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Model Number:
    Energy meter
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.265 kg
  • Built-In Depth (t2):
    64.5 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    4016779709774

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815322
  • E-Number (Sweden):
    1751142
  • E-Number (Switzerland):
    405668315
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001102 - Energy management for bus system
  • ETIM 8:
    EC001102 - Energy management for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143126
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links