You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GM/A8.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

GM/A8.1

General Information

  • Extended Product Type:
    GM/A8.1
  • Product ID:
    2CDG110150R0011
  • EAN:
    4016779906302
  • Catalog Description:
    GM/A 8.1 KNX Security Panel
  • Long Description:
    Used to manage up to 5 logical areas with up to 344 detector groups, of which 8 detector groups are integrated. Via the security bus S-Bus 1 zone modules, motion detectors and setting devices can be directly connected. The number of detector groups via the security bus S-Bus 1 is dependent on the current requirement (max. 800 mA) of the connected system components, cable length and cross-section. The security bus S-Bus 3 allows the connection for up to 5 keypads of the BT/A series. The KNX interface is used to exchange information of the whole system and allows operations via the KNX. An additional 128 detector groups can be integrated via KNX. The commissioning of the KNX is done via the ETS software. The network connection is used for parameterization, operation and display via the existing web server. The panel possesses 4 outputs for signal encoders and 4 outputs for potential-free switching (12...24 V DC/AC). The integrated modem is used for private remote alarms using spoken messages, text messages (SMS-Center) and e-mail. In addition, a system interface (ATS) allows the connection of an external ABB transmission device of the comXline series, for connection to a security company. It is possible to connect 2x18 Ah rechargeable batteries as critical power for up to 60 hours, in accordance with VdS, DIN EN and ISO/IEC. The device can be used in systems with increased security requirements according to VdS Class A, B and C, DIN VDE 0833 Level 1, 2 and 3 and EN 50 131 / IEC 62 642 Level 1, 2 and 3.

Ordering

  • Replacement Product ID (NEW):
    No replacement
  • EAN:
    4016779906302
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405070205

Dimensions

  • Product Net Depth / Length:
    113 mm
  • Product Net Height:
    467 mm
  • Product Net Width:
    427 mm
  • Product Net Weight:
    9 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779906302
  • Package Level 1 Depth / Length:
    500 mm
  • Package Level 1 Height:
    190 mm
  • Package Level 1 Width:
    500 mm
  • Package Level 1 Gross Weight:
    10.5 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
    S-Bus/XIB
  • Degree of Protection:
    IP30
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001525 - Central alarm station for intrusion detection system
  • ETIM 8:
    EC001525 - Central alarm station for intrusion detection system
  • eClass:
    V11.0 : 27390201
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links