You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FCL/S 2.6.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FCL/S 2.6.1.1

General Information

  • Extended Product Type:
    FCL/S 2.6.1.1
  • Product ID:
    2CDG110164R0011
  • EAN:
    4016779877879
  • Catalog Description:
    FCL/S2.6.1.1 Blower Actuator, 2-fold, 6 A, MDRC
  • Long Description:
    Controls one two blowers or fans with up to three fan speeds via step or changeover control. Furthermore two additional equipments like a damper or valve can be switched by two floating outputs. Optionaly the second fan output can be switched to three switch outputs. The fan speed can be directly choosen, increased and decreased as well as controlled by the control value of a external closed-loop controller.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508131D0201
  • Special Functions:
    Valve Protection
  • Voltage Range:
    230 V AC
  • Input Voltage Type:
    AC
  • Output Voltage (Uout):
    230 V AC
  • Rated Current (In):
    40 A
  • Maximum Switching Current:
    6 A
  • Output Current Maximum (Iout):
    6 A
  • Power Loss:
    2 W
  • Number of Outputs:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Manipulated Variable:
    Switching
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    6
  • Product Net Width:
    108 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.266 kg
  • Dimension Diagram:
    2CDC072026F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001586 - Heating actuator for bus system
  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143147
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links