Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: IO/S4.6.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

IO/S4.6.1.1

General Information

  • Extended Product Type:
    IO/S4.6.1.1
  • Product ID:
    2CDG110168R0011
  • EAN:
    4016779881074
  • Catalog Description:
    IO/S4.6.1.1 I/O Actuator, 4-fold, MDRC
  • Long Description:
    For the control of loads in residential areas, typically in hotel rooms and apartments. The I/O Actuators provide binary inputs for the connection of conventional push-buttons and outputs for switching loads. Inputs and outputs can be internally connected by ETS. By integrating the devices into KNX networks further functions can be realised: e.g. central control or room based emergency calls to a control centre.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Outputs » Switch Actuators 6 A

Ordering

  • EAN:
    4016779881074
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405443405
  • E-Number (Finland):
    2815272
  • E-Number (Sweden):
    1738024

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.17 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779881074
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.22 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001584 - I/O device for bus system
  • ETIM 6:
    EC001584 - I/O device for bus system
  • ETIM 7:
    EC001584 - I/O device for bus system
  • eClass:
    V11.0 : 27143145
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds