Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RM/S4.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RM/S4.1

General Information

  • Extended Product Type:
    RM/S4.1
  • Product ID:
    2CDG110170R0011
  • EAN:
    4016779881265
  • Catalog Description:
    RM/S4.1 Room Master, MDRC
  • Long Description:
    Device to control of apartment ranges, typically in hotels and small apartments. 8 inputs and 8 outputs.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Multifunction Room Automation » Room Master Series

Ordering

  • EAN:
    4016779881265
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405613315
  • E-Number (Finland):
    2815271
  • E-Number (Sweden):
    1738038

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    144 mm
  • Product Net Weight:
    0.3 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779881265
  • Package Level 1 Depth / Length:
    149 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.35 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001581 - Basic module for bus system
  • ETIM 6:
    EC001581 - Basic module for bus system
  • ETIM 7:
    EC001581 - Basic module for bus system
  • eClass:
    V11.0 : 27143152
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds