Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: LK/S4.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

LK/S4.2

General Information

  • Extended Product Type:
    LK/S4.2
  • Product ID:
    2CDG110171R0011
  • EAN:
    4016779881678
  • Catalog Description:
    LK/S4.2 Line Coupler, MDRC
  • Long Description:
    The ABB i-bus® KNX Line Coupler LK/S 4.2 is a modular installation device with a module width of 2 space units. It is used as a line or area coupler or as a repeater. As a line coupler, the LK/S connects a line with a main line, as an area coupler it connects a main line with an area line. It provides electrical isolation in this way. In connection with ETS4, the main groups 14...31 can be filtered.

Ordering

  • EAN:
    4016779881678
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405820505
  • E-Number (Finland):
    2815147
  • E-Number (Sweden):
    1750010

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779881678
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.1 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Width in Number of Modular Spacings:
    2

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000673 - Area/line coupler for bus system
  • ETIM 8:
    EC000673 - Area/line coupler for bus system
  • eClass:
    V11.0 : 27143129
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds