You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WA/Z1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WA/Z1.1

General Information

  • Extended Product Type:
    WA/Z1.1
  • Product ID:
    2CDG110174R0011
  • EAN:
    4016779906371
  • Catalog Description:
    WA/Z1.1 Off-the-Wall Tamper Contact
  • Long Description:
    For the connection to the KNX Securitry Panel GM/A8.1. For tamper detection according to EN 50131 Grade 3.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Power Loss:
    0 W
  • Number of Outputs:
    0
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Mounting Type:
    Accessory
  • Manual Operation:
    No
  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    30 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.1 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    0.2 kg
  • Customs Tariff Number:
    85319000
  • E-Number (Switzerland):
    405070005
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001761 - Opening detector for intrusion detection system
  • ETIM 9:
    EC001761 - Opening detector for danger detection system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8531 90 00
  • eClass:
    V11.0 : 27390312
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links