You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MG/E4.4.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MG/E4.4.1

General Information

  • Extended Product Type:
    MG/E4.4.1
  • Product ID:
    2CDG110178R0011
  • EAN:
    4016779925495
  • Catalog Description:
    MG/E4.4.1 Zone Module, 4-fold, built-in
  • Long Description:
    to connect to Security Panel GM/A 8.1 via the Security-Bus. For expansion of the Security-Panel by 4 detector zones. Used for connection to the exterior perimeter detectors such as magnetic reed contacts and passive glass break sensors. The module has 4 zones to which several detectors can be connected. The status of each zone is displayed with a status LED. The Zone Module delivers the control signals and the supply voltage for the external detectors. There is no need for an external voltage supply, the Zone Modules are supplied via the Security-Bus.

Technical

  • Auxiliary Voltage AC/DC:
    12 V DC
  • Maximum Switching Current:
    0.2 A
  • Power Loss:
    1.4 W
  • Number of Outputs:
    3
  • Compatible Bus Systems:
    KNX (TP)
    S-Bus/XIB
  • Mounting Type:
    Surface Mounted
  • Manual Operation:
    No
  • Model Number:
    Signalling group module
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP30
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    40 mm
  • Package Level 1 Gross Weight:
    0.101 kg
  • Package Level 1 EAN:
    4016779925495

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85311030
  • E-Number (Switzerland):
    405070405
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002687 - Expansion module for surveillance systems
  • ETIM 8:
    EC002687 - Expansion module for surveillance systems
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8531 10 30
  • eClass:
    V11.0 : 27390314
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links