You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MG/A4.4.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MG/A4.4.1

General Information

  • Extended Product Type:
    MG/A4.4.1
  • Product ID:
    2CDG110186R0011
  • EAN:
    4016779925525
  • Catalog Description:
    MG/A4.4.1 Zone Module, 4-fold, Surface Mounted
  • Long Description:
    to connect to Security Panel GM/A 8.1 via the Security-Bus. For expansion of the Security-Panel by 4 detector zones. Used for connection to the exterior perimeter detectors such as magnetic reed contacts and passive glass break sensors. The module has 4 zones to which several detectors can be connected. The status of each zone is displayed with a status LED. The Zone Module delivers the control signals and the supply voltage for the external detectors. There is no need for an external voltage supply, the Zone Modules are supplied via the Security-Bus.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC513073D0202
  • Auxiliary Voltage AC/DC:
    12 V DC
  • Maximum Switching Current:
    0.2 A
  • Power Loss:
    1.173 W
  • Number of Outputs:
    3
  • Compatible Bus Systems:
    KNX (TP)
    S-Bus/XIB
  • Mounting Type:
    Surface Mounted
  • Manual Operation:
    No
  • Model Number:
    Signalling group module
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP30
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK513065D2701

Dimensions

  • Product Net Width:
    114 mm
  • Product Net Height:
    114 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    0.166 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.2 kg
  • Customs Tariff Number:
    85319000
  • E-Number (Switzerland):
    405070305
  • Replacement Product ID (NEW):
    No replacement
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002687 - Expansion module for surveillance systems
  • ETIM 9:
    EC002687 - Expansion module for danger detection systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8531 90 00
  • eClass:
    V11.0 : 27390314
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links