Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AA/A 2.1.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AA/A 2.1.2

General Information

  • Extended Product Type:
    AA/A 2.1.2
  • Product ID:
    2CDG110203R0011
  • EAN:
    4016779954075
  • Catalog Description:
    AA/A2.1.2 Analogue Actuator, 2-fold, SM
  • Long Description:
    The Analogue Actuator converts KNX telegrams in voltage (0…10V) signals. These analogue output signals are used to influence regulatory processes. For example, devices for heating, air conditioning or ventilation applications can be adjusted in their operation depending on the information, which are transmitted via the bus system. This Analogue Actuator is a 2-fold device with a housing for surface mounting. The ABB i-bus Tool is supported for advanced diagnosis and improved commissioning.

Ordering

  • EAN:
    4016779954075
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405650105
  • E-Number (Finland):
    2815579
  • E-Number (Sweden):
    1739048

Dimensions

  • Product Net Depth / Length:
    51 mm
  • Product Net Height:
    117 mm
  • Product Net Width:
    117 mm
  • Product Net Weight:
    0.26 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779954075
  • Package Level 1 Depth / Length:
    55 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Gross Weight:
    0.3 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP54
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001096 - Analogue actuator for bus system
  • ETIM 8:
    EC001096 - Analogue actuator for bus system
  • eClass:
    V11.0 : 27143109
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds