You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: JRA/S6.230.3.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

JRA/S6.230.3.1

General Information

  • Extended Product Type:
    JRA/S6.230.3.1
  • Product ID:
    2CDG110208R0011
  • EAN:
    4016779011310
  • Catalog Description:
    JRA/S6.230.3.1 Blind/Roller Shutter Actuator with Binary Inputs, 6-f, MDRC
  • Long Description:
    For the control of 6 independent Blind/ Roller drives or air dampers. Via the 12 binary input a direct operation of the outputs is possible with conventional switch sensors. The binary inputs may also be used for other operations (e.g. switching, dimming). To protect the drives, the output contacts are electromechanically locked against each other.

Ordering

  • EAN:
    4016779011310
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405430165
  • E-Number (Finland):
    2814546
  • E-Number (Sweden):
    1739215

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    216 mm
  • Product Net Weight:
    0.55 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779011310
  • Package Level 1 Depth / Length:
    92 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Gross Weight:
    0.56 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    12

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001330 - Shutting actuator for bus system
  • ETIM 8:
    EC001330 - Shutting actuator for bus system
  • eClass:
    V11.0 : 27143128
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links