Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: WES/A 3.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

WES/A 3.1

General Information

  • Extended Product Type:
    WES/A 3.1
  • Product ID:
    2CDG120046R0011
  • EAN:
    4016779928939
  • Catalog Description:
    WES/A3.1 Weather Sensor, SM
  • Long Description:
    The device detect wind speed, rain, brightness in 3 directions, twilight, temperature, day/night an over the GPS signal date and time. An additional heating transformer is not needed.

Installation

  • Instructions and Manuals:
    2CDG941156P0002
  • Mounting Type:
    Surface Mounted
    Wall mounting

Technical

  • Data Sheet, Technical Information:
    2CDC504093D0202
  • Auxiliary Voltage AC/DC:
    24 V DC
  • Power Loss:
    4.15 W
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Additional Information:
    Heater included
  • Color:
    transparent
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CDK504107D2702
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK107492A1906
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    4fbb172d-ec04-4579-b47f-6ba692d89e0d Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    121 mm
  • Product Net Height:
    109 mm
  • Product Net Depth / Length:
    227 mm
  • Product Net Weight:
    0.36 kg

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143137
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links