Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WES/A3.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WES/A3.1

General Information

  • Extended Product Type:
    WES/A3.1
  • Product ID:
    2CDG120046R0011
  • EAN:
    4016779928939
  • Catalog Description:
    WES/A3.1 Weather Sensor, SM
  • Long Description:
    The device detect wind speed, rain, brightness in 3 directions, twilight, temperature, day/night an over the GPS signal date and time. An additional heating transformer is not needed.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Inputs » Metrological and Physical Sensors

Ordering

  • EAN:
    4016779928939
  • Customs Tariff Number:
    90258040
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    205550305
  • E-Number (Finland):
    2815539
  • E-Number (Sweden):
    1738707

Dimensions

  • Product Net Depth / Length:
    227 mm
  • Product Net Height:
    109 mm
  • Product Net Width:
    121 mm
  • Product Net Weight:
    0.36 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779928939
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Width:
    225 mm
  • Package Level 1 Gross Weight:
    0.79 kg

Technical

  • Compatible Bus Systems:
    EnOcean
    KNX (TP)
  • Degree of Protection:
    IP44
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000926 - Physical sensor for bus system
  • ETIM 6:
    EC000926 - Physical sensor for bus system
  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • eClass:
    V11.0 : 27143137
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds