Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: LGS/A1.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

LGS/A1.2

General Information

  • Extended Product Type:
    LGS/A1.2
  • Product ID:
    2CDG120059R0011
  • EAN:
    4016779015714
  • Catalog Description:
    LGS/A1.2 Air Quality Sensor with Room Temperature Controller, SM
  • Long Description:
    For the control and measuring of the room air quality and temperature. Accurately measures the C02 concentration (390…10.000 ppm), humidity (0...100 %) and temperature (0…50 °C) in a room and sends the values on the bus. By using the integrated thresholds the measured values can be monitored. With the integrated controller it is possible to control the room temperature and the HVAC actuators. With integrated Bus Coupler.

Ordering

  • EAN:
    4016779015714
  • Customs Tariff Number:
    90271010
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    205380105
  • E-Number (Finland):
    2814547
  • E-Number (Sweden):
    1739220

Dimensions

  • Product Net Depth / Length:
    17 mm
  • Product Net Height:
    81 mm
  • Product Net Width:
    81 mm
  • Product Net Weight:
    0.06 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779015714
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Height:
    91 mm
  • Package Level 1 Width:
    38 mm
  • Package Level 1 Gross Weight:
    0.085 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • eClass:
    V11.0 : 27143137
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds