Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: TR/A 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TR/A 1.1

General Information

  • Extended Product Type:
    TR/A 1.1
  • Product ID:
    2CDG120060R0011
  • EAN:
    4016779015721
  • Catalog Description:
    TR/A1.1 Time Receiver GPS, SM
  • Long Description:
    For the reception and processing of the GPS signal, as well as for brightness and temperature measurement. The sensor measures the brightness and outside temperature and sends them on the KNX bus. Likewise the time, date and geographical coordinates are send to the KNX bus. Additionally the sunrise and sunset times are also send to the bus. With integrated Bus Coupler.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Automation, Logic and Time Control » Time Switches

Ordering

  • EAN:
    4016779015721
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85269180

Dimensions

  • Product Net Width:
    89.5 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    41 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    108 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    4016779015721

Additional Information

  • Brand / Label:
    ABB
  • Communication Interface:
    GPS
  • Degree of Protection:
    IP54
  • Mounting Type:
    Surface Mounted
  • Number of Channels:
    1
  • Number of Outputs:
    0
  • Options Provided:
    Weekly program
    Daily program
  • Power Loss:
    0.3 W
  • Product Main Type:
    Time Switches
  • Product Name:
    Automation, Logic and Time Control
  • Voltage Range:
    KNX V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000689 - Time switch for bus system
  • ETIM 6:
    EC000689 - Time switch for bus system
  • ETIM 7:
    EC000689 - Time switch for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143140
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds