You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IR/XC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IR/XC

General Information

  • Extended Product Type:
    IR/XC
  • Product ID:
    2CDG230024R0011
  • EAN:
    4016779678780
  • Catalog Description:
    IR/XC XIB Passive Infrared Detector, 15 m, VdS C
  • Long Description:
    For direct connection to the security-bus of the Intrusion Alarm Panel GM/A 8.1 or L240. The motion detector with passive infra-red technology is registered for VdS class C (anti-masking monitored). It facilitates monitoring of an area with an IR range of up to 15 m.

Ordering

  • EAN:
    4016779678780
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    535340131

Dimensions

  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    110 mm
  • Product Net Width:
    65 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779678780
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    52 mm
  • Package Level 1 Gross Weight:
    0.03 kg

Technical

  • Compatible Bus Systems:
    S-Bus/XIB
  • Degree of Protection:
    IP30
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001762 - Movement sensor for intrusion detection system
  • ETIM 8:
    EC001762 - Movement sensor for intrusion detection system
  • eClass:
    V11.0 : 27143227
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links