You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BT/A 2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BT/A 2.1

General Information

  • Extended Product Type:
    BT/A 2.1
  • Product ID:
    2CDG280002R0011
  • EAN:
    4016779963367
  • Catalog Description:
    BT/A2.1 Keypad, white, SM
  • Long Description:
    used to operate and display the information of the system states of the GM/A 8.1 KNX Security Panel. System messages are displayed on a four-line LCD display. The multifunction and special keys mean that all the system functions can be operated easily. Safety-relevant functions are protected by a user PIN. Fife Keypads can be connected to each Security Panel. There is no need for an external voltage supply, the keypads are supplied via the Keypad-Bus. The device can be used in systems with increased system requirements according to VdS Class A, B and C, DIN VDE 0833 Level 1, 2 and 3 and EN 50131/IEC 62642 Level 1, 2 and 3.

Ordering

  • EAN:
    4016779963367
  • Customs Tariff Number:
    85312095
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405070505

Dimensions

  • Product Net Depth / Length:
    24.5 mm
  • Product Net Height:
    237 mm
  • Product Net Width:
    118 mm
  • Product Net Weight:
    0.325 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779963367
  • Package Level 1 Depth / Length:
    273 mm
  • Package Level 1 Height:
    107 mm
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Gross Weight:
    0.5 kg

Technical

  • Compatible Bus Systems:
    S-Bus/XIB
  • Degree of Protection:
    IP30
  • Screen Size:
    4 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001767 - Operating and display device for intrusion detection system
  • ETIM 8:
    EC001767 - Operating and display device for intrusion detection system
  • eClass:
    V11.0 : 27390313
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links