Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BI-F-2.0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BI-F-2.0.1

General Information

  • Extended Product Type:
    BI-F-2.0.1
  • Product ID:
    2CDG510002R0011
  • EAN:
    4016779941679
  • Catalog Description:
    BI-F-2.0.1 Binary Input, 2-fold, FM
  • Long Description:
    2 channels can be connected with conventional push-buttons or auxiliary contacts. The information of contact scanning can be used to control free@home actuators or for indicate status inforamtion. The contact scanning voltage are made available by binary input device. The devices are supplied by free@home bus, there is no additional power supply neccessary. The compact design allows the installation of conventionell 60 mm installation box or device box.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » Standard Inputs » Binary Inputs, Contact Scanning

Ordering

  • EAN:
    4016779941679
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815506
  • E-Number (Sweden):
    1701115

Dimensions

  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    12 mm
  • Product Net Width:
    39 mm
  • Product Net Weight:
    0.043 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779941679
  • Package Level 1 Depth / Length:
    23 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.06 kg

Technical

  • Compatible Bus Systems:
    free@home
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000688 - Binary input for bus system
  • ETIM 6:
    EC000688 - Binary input for bus system
  • ETIM 7:
    EC000688 - Binary input for bus system
  • eClass:
    V11.0 : 27143121
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds