You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DG-M-1.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DG-M-1.16.1

General Information

  • Extended Product Type:
    DG-M-1.16.1
  • Product ID:
    2CDG510012R0011
  • EAN:
    4016779067409
  • Catalog Description:
    DG-M-1.16.1 DALI Gateway, MDRC
  • Long Description:
    The device is used to interface between DALI and free@home installations and incorporates the DALI power supply. One DALI output for up to 16 DALI Slaves.

Technical

  • Auxiliary Voltage AC/DC:
    110 ... 230 V AC
  • Input Voltage (Uin):
    85 ... 264 V AC
  • Power Loss:
    2 W
  • Communication Interface:
    DALI interface
  • Number of Outputs:
    1
  • Number of LEDs:
    2
  • Compatible Bus Systems:
    DALI
    free@home
  • Mounting Type:
    DIN-Rail
  • Software Updateable:
    Yes
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    0.133 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    4016779067409

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • E-Number (Finland):
    2815664
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links