You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS1/4/6-KNX

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PS1/4/6-KNX

General Information

  • Extended Product Type:
    PS1/4/6-KNX
  • Product ID:
    2CDG924003R0011
  • EAN:
    4016779667586
  • Catalog Description:
    PS 1/4/6-KNX Busbar, 1 Phase, 4 Contacts
  • Long Description:
    The busbars reduce the wiring effort for ABB i-bus® modular installation devices. Different load circuits can be supplied from a common source using the busbar.The busbars are suitable for 6 sqmm terminals in the ABB i-bus® range, such as those installed in the 10 A and 16 A SA/S ABB i-bus® Switch Actuators, Switch/Dim Actuators SD/S x.16.1 or Light Controller LR/S 4.16.1.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC503030D0201
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    Maximum (Incl. Tolerance) 400 V AC
  • Voltage Protection Level ( Up):
    4 kV
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Short-time Withstand Current Low Voltage (Icw):
    25 kA
  • Rated Conditional Short-Circuit Current (Inc):
    25 kA
  • Rated Uninterrupted Current (Iu):
    40 A
  • Power Loss:
    0 W
  • Pitch:
    44607.0
  • Number of Poles:
    4
  • Number of Phases:
    1
  • Number of Contacts:
    1
  • Number of Digital Inputs:
    0
  • Number of Mountable Devices:
    1
  • Product Range:
    KNX
  • Connection Type:
    Pin
  • Mounting Type:
    Accessory
  • Manual Operation:
    No
  • Color:
    white
  • Number of Batteries:
    0
  • Rated Cross-Section:
    6 mm²

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    62 mm
  • Product Net Height:
    17 mm
  • Product Net Depth / Length:
    62 mm
  • Product Net Weight:
    0.007 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000215 - Phase busbar
  • ETIM 9:
    EC000215 - Phase busbar
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8544 49 95
  • UNSPSC:
    39121117
  • eClass:
    V11.0 : 27371306
  • IDEA Granular Category Code (IGCC):
    4375 >> Buss bar
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links