Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S750DR-AUX

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S750DR-AUX

General Information

  • Extended Product Type:
    S750DR-AUX
  • Product ID:
    2CDH700901R0001
  • EAN:
    4016779941891
  • Catalog Description:
    S750DR-AUX Auxiliary Contact
  • Long Description:
    Two change-over contacts indicate the contact position of the S750 DR pole(s) independently and potential-free. A test button can be used to verify the correct indication of the contact position without switching the pole(s). The change-over contacts fulfill the requirements of electrical separation of the main circuit connected to the pole(s). The S750DR-AUX can be mounted on S750 DR 1-4 pole-devices without tools.

Technical

  • Standards:
    IEC/EN 62019
    IEC/EN 60947-5-1
  • Suitable For:
    S750DR
  • Suitable for Product Class:
    1:Selective Main Circuit Breakers SMCBs
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Operational Current AC-15 (Ie):
    (230 V) 6 A
    (400 V) 2 A
  • Power Loss:
    0.24 W
  • Mechanical Endurance:
    10000 cycle
  • Number of Auxiliary Contacts CO (SPDT):
    2
  • Overvoltage Category:
    IV
  • Tightening Torque:
    0.8 N·m
  • Accessory Type:
    Auxiliary Contact
  • Terminal Type:
    Screw Terminals
  • Rated Operational Current AC-14 (Ie):
    (230 V) 6 A
    (400 V) 2 A
  • Rated Operational Current DC-12 (Ie):
    (125 V) 1.5 A
    (250 V) 0.5 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 4 A
    (60 V) 2 A

Environmental

  • Pollution Degree:
    3
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g, 20 cycles at 5 ... 150 ... 5 Hz with load 0.8 In
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    8.7 mm
  • Product Net Height:
    128 mm
  • Product Net Depth / Length:
    77 mm
  • Product Net Weight:
    0.071 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    86 mm
  • Package Level 1 Height:
    29 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    4016779941891
  • Package Level 2 Units:
    44 piece
  • Package Level 2 Width:
    275 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    3.92 kg
  • Package Level 2 EAN:
    4016779941907

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369095
  • E-Number (Finland):
    3210875
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 90 95
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds