You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S751DR-E25

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

S751DR-E25

General Information

  • Extended Product Type:
    S751DR-E25
  • Product ID:
    2CDH781001R0252
  • EAN:
    4016779838085
  • Catalog Description:
    S751DR-E25 Selective Main Circuit Breaker
  • Long Description:
    Selective main circuit-breakers of the S 750 DR series are SMCBs based on DIN VDE 0641-21 with voltage-independent operating principle. This means that they do not rely on a control circuit to make or break contact (SHU) and are therefore particularly suitable for use in energy distributionsystems with maximum availability requirements. They offer total selectivity to downstream MCBs and outstanding selectivity to upstream protective devices due to unique current limiting selectivity.

Technical

  • Standards:
    DIN VDE 0641-21
  • Tripping Characteristic:
    E (Selective)
  • Function:
    Single Pole Switching
  • Suitable for Isolation:
    Yes
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
    at 2000 m 8 kV
    at Sea Level 9.8 kV
  • Dielectric Test Voltage:
    50/60 Hz, 1 min: 2 kV
  • Rated Current (In):
    25 A
  • Rated Short-Circuit Capacity:
    (230 / 400 V AC) 25 kA
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 5.9 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Number of Poles:
    1
  • Overvoltage Category:
    IV
  • Tightening Torque:
    2.5 ... 3 N·m
  • Mounting Type:
    DIN-Rail
  • Screw Terminal Type:
    Cable Clamp
  • Actuator Marking:
    I / O
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    1 ... 6
    any
  • Recommended Screw Driver:
    Cross Recess Pozidriv 2
    Slotted 1 x 5.5
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible with Ferrule 2.5 ... 50 mm²
    Flexible 2x 0.5 ... 1.5 mm²
    Flexible 2.5 ... 50 mm²
    Rigid 2x 0.5 ... 1.5 mm²
    Rigid 2.5 ... 50 mm²
    Stranded 2.5 ... 50 mm²
  • Installation Size:
    acc. to DIN 43880 3
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20
    Enclosure with Cover IP40
  • Pollution Degree:
    3
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2g, 20 cycles at 5 ... 150 ... 5Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g 3 shocks 11 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CDK400642D0201
  • REACH Declaration:
    9AKK107492A1906
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible 2x 18-16 AWG
    Rigid 2x 20-16 AWG

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    92 mm
  • Product Net Weight:
    0.35 kg
  • Pole Net Weight:
    0.35 kg
  • Dimension Diagram:
    2CDC022023F0011

Ordering

  • Package Level 1 Units:
    carton 3 piece
  • Package Level 1 Gross Weight:
    1.15 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001047 - Selective main line circuit breaker
  • ETIM 9:
    EC001047 - Selective main line circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 90 95
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27141903
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links