Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AST25/15QS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AST25/15QS

General Information

  • Extended Product Type:
    AST25/15QS
  • Product ID:
    2CDL200010R2515
  • EAN:
    4016779656535
  • Catalog Description:
    AST25/15QS Busbar
  • Long Description:
    AST25/15QS Connecting terminal

Technical

  • Suitable For:
    S200
    F200
    DDA200
  • Suitable for Product Class:
    Miniature Circuit Breakers
    Residual Current Circuit Breakers
    Residual Current Circuit Breakers with Overcurrent Protection

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    13 mm
  • Product Net Height:
    18 mm
  • Product Net Depth / Length:
    27 mm
  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.6 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Sweden):
    2100174
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000001 - Busbar terminal
  • ETIM 8:
    EC000001 - Busbar terminal
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 90 10
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27141146
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds