Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PS3/12FI

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PS3/12FI

General Information

  • Extended Product Type:
    PS3/12FI
  • Product ID:
    2CDL231002R1012
  • EAN:
    4016779463706
  • Catalog Description:
    PS3/12FI - Busbar
  • Long Description:
    PS3/12 FI Busbar

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Busbars and Accessories (IEC Range)

Ordering

  • E-Number (Sweden):
    2102718
  • EAN:
    4016779463706
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Dimensions

  • Product Net Width:
    21 mm
  • Product Net Height:
    27 mm
  • Product Net Length:
    211 mm
  • Product Net Depth / Length:
    211 mm
  • Product Net Weight:
    0.094 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    230 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    270 mm
  • Package Level 1 Gross Weight:
    4.75 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Busbar
  • Color:
    Grey
  • Housing Material:
    Light grey, RAL 7035
  • Mounting Position:
    Any
  • Number of Phases:
    3
  • Options Provided:
    FI
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Product Main Type:
    Busbars PS
  • Product Name:
    Busbar
  • Rated Cross-Section:
    10 mm²
  • Rated Frequency (f):
    50 Hz
    60 Hz
    DC
  • RoHS Date:
    20170228
  • Suitable For:
    S200
    F200
    DDA200
  • Suitable for Product Class:
    Miniature Circuit Breakers
    Residual Current Circuit Breakers
    Residual Current Circuit Breakers with Overcurrent Protection

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000215 - Phase busbar
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • Object Classification Code:
    W
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27371306
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds