Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-H1015X

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S2C-H1015X

General Information

  • Extended Product Type:
    S2C-H1015X
  • Product ID:
    2CDS200970R0042
  • EAN:
    4016779065191
  • Catalog Description:
    S2C-H1015X Auxiliary Contact
  • Long Description:
    S2C-H10 15X Bottom-fitting auxiliary contact 1NO with slider for MCB + AFDD

Technical

  • Standards:
    CSA 22.2 No. 235
    GB/T 14048.5
    UL 1077
  • Function:
    Auxiliary Contact
  • Suitable For:
    S200
    S200M
    S200MT
    S200MUC
    S200P
    S200S
    DS-ARC1
    SD200
    DS201(2019)
  • Suitable for Product Class:
    Miniature Circuit Breaker
    Residual Current Device
  • Power Loss:
    0.5 W
    Maximum 0.5 W
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Accessory Type:
    Auxiliary Contact
  • Mounting Position:
    Bottom

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CDK400571D0201

Dimensions

  • Product Net Width:
    17.4 mm
  • Product Net Height:
    21.2 mm
  • Product Net Depth / Length:
    23.1 mm
  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    15 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Depth / Length:
    106 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 2 Units:
    1080 piece
  • Package Level 2 Width:
    140 mm
  • Package Level 2 Height:
    275 mm
  • Package Level 2 Depth / Length:
    433 mm
  • Package Level 2 Gross Weight:
    2.6 kg
  • Package Level 2 EAN:
    4016779065214

Ordering

  • Minimum Order Quantity:
    15 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    3210855
  • E-Number (Sweden):
    2100170
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds