You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BMS411C50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BMS411C50

General Information

  • Extended Product Type:
    BMS411C50
  • Product ID:
    2CDS641041R0504
  • EAN:
    4016779046565
  • Catalog Description:
    BMS411C50 Miniature Circuit Breaker
  • Long Description:
    The basic M MCB series protects installations against overloads and short-circuits, guaranteeing reliability and safety of operations.
    ABB basic M series satisfies most common requirements in terms of MCBs, allowing the usage of different pole configurations, characteristics and rated currents for residential and commercial applications. This product is manufactured according to international IEC standards.

Technical

  • Standards:
    IEC 60898-1
  • Tripping Characteristic:
    C
  • Rated Operational Voltage:
    acc. to IEC 60898-1 230 V
    acc. to IEC 60947-2 440 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    50 A
  • Rated Short-Circuit Capacity:
    (AC) 4.5 kA
    (230 / 400 V AC) 4.5 kA
    (230 V) 4.5 kA
  • Rated Frequency (f):
    50 / 60 Hz
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    4000 AC cycle
  • Mechanical Endurance:
    10000 cycle
  • Number of Protected Poles:
    1
  • Number of Poles:
    1
  • Overvoltage Category:
    III
  • Tightening Torque:
    2 N·m
  • Actuator Type:
    Toggle
  • Actuator Marking:
    I / O
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible 1 ... 25 mm²
    Rigid 1 ... 35 mm²
  • Wire Stripping Length:
    12.5 mm

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20
    Enclosure with Cover IP40
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK400667D0201
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    17.5 mm
  • Product Net Height:
    88 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    93 g
  • Built-In Depth (t2):
    69 mm

Ordering

  • Package Level 1 Units:
    carton 12 piece
  • Package Level 1 Gross Weight:
    1.293 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 20 10
  • UNSPSC:
    39121603
  • eClass:
    V11.0 : 27141901
  • IDEA Granular Category Code (IGCC):
    4897 >> Miniature circuit breakers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links