Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3294H-A02247 69W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3294H-A02247 69W

General Information

  • Extended Product Type:
    3294H-A02247 69W
  • Product ID:
    2CHH942247A6069
  • Catalog Description:
    3294H-A02247 69W Rotary dimmer
  • Long Description:
    Rotary dimmer

Ordering

  • Customs Tariff Number:
    90321089
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    55 mm
  • Product Net Height:
    51 mm
  • Product Net Width:
    51 mm
  • Product Net Weight:
    0.1757 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    8592624108818
  • Package Level 1 Gross Weight:
    0.1880 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush mounted (plaster)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds