You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 5014K-C00432

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

5014K-C00432

General Information

  • Extended Product Type:
    5014K-C00432
  • Product ID:
    2CHK290432C4300
  • EAN:
    8592624086505
  • Catalog Description:
    5014K-C00432 HDMI Socket ; 5014K-C00432 White - Decento
  • Long Description:
    Decento, White porcelain, HDMI Socket, complete

Technical

  • Application:
    HDMI
  • Design Range:
    Decento
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    87 mm
  • Product Net Height:
    87 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.1765 kg
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Width:
    0.085 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.094 m
  • Package Level 1 Gross Weight:
    0.1765 kg
  • Package Level 1 EAN:
    8592624086505

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Norway):
    6943606
  • E-Number (Sweden):
    5100213
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links