Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3559K-C06345

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

3559K-C06345

General Information

  • Extended Product Type:
    3559K-C06345
  • Product ID:
    2CHK590634C4300
  • EAN:
    8592624037316
  • Catalog Description:
    3559K-C06345 Rocker switch 1g2w ; 3559K-C06345
  • Long Description:
    Decento, White porcelain, Rocker switch 1g2w, complete

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10
  • Number of Rocker Switches:
    1
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Rocker lever
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Glossy
  • Material:
    Ceramics
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    87 mm
  • Product Net Height:
    87 mm
  • Product Net Depth / Length:
    34.6 mm
  • Product Net Weight:
    0.174 kg
  • Built-In Depth (t2):
    26.2 mm

Container Information

  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Width:
    0.085 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.094 m
  • Package Level 1 Gross Weight:
    0.195 kg
  • Package Level 1 EAN:
    8592624037316

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Norway):
    1415510
  • E-Number (Sweden):
    1815257
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds