Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 5518-3750 39

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

5518-3750 39

General Information

  • Extended Product Type:
    5518-3750 39
  • Product ID:
    2CHX183750C4039
  • EAN:
    8592624115335
  • Catalog Description:
    5518-3750 39 Socket-outlet with side earth contacts - Silver
  • Long Description:
    Socket-outlet with side earth contacts, with hinged lid - Silver

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    84 mm
  • Product Net Depth / Length:
    55.5 mm
  • Product Net Weight:
    0.3224 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    296 mm
  • Package Level 1 Height:
    102 mm
  • Package Level 1 Depth / Length:
    184 mm
  • Package Level 1 Gross Weight:
    0.3342 kg
  • Package Level 1 EAN:
    8592624115335

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds