You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 0211

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0211

General Information

  • Extended Product Type:
    0211
  • Product ID:
    2CKA000225A0086
  • EAN:
    4011395535806
  • Catalog Description:
    0211 Modular jack insert Bus (jack)
  • Long Description:
    For cover plate 2561-xxx, 2561-02-xxx and insert 1812, 1866 built-in, 1867 built-in. For conductor cross-sections of 0.12 mm² (AWG 26) to 0.35 mm² (AWG 22).

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001710A2504
2561-22G Cover Plate Modular Jack 1 gang ivory - alpha 2561-22G 1 piece
2CKA001753A3825
2561-212 Cover Plate Modular Jack 1 gang white - Busch-Duro 2000 2561-212 1 piece
2CKA001753A3833
2561-214 Cover Plate Modular Jack 1 gang alpine white - Reflex SI 2561-214 1 piece
2CKA001753A3924
2561-21 Cover Plate Modular Jack 1 gang bronze - alpha 2561-21 1 piece
2CKA001753A3916
2561-20 Cover Plate Modular Jack 1 gang platinum - alpha 2561-20 1 piece
2CKA001710A3340
2561-266 Cover Plate Modular Jack 1 gang titanium - alpha 2561-266 1 piece
2CKA001753A3932
2561-24 Cover Plate studio white matt - alpha 2561-24 1 piece
2CKA001753A3965
2561-02-214 Cover Plate Modular Jack 2 gang alpine white - Reflex SI 2561-02-214 1 piece
2CKA001753A3957
2561-02-212 Cover Plate Modular Jack 2 gang white - Busch-Duro 2000 2561-02-212 1 piece
2CKA001753A4054
2561-02-21 Cover Plate Modular Jack 2 gang bronze - alpha 2561-02-21 1 piece
2CKA001753A4062
2561-02-24 Cover Plate studio white matt - alpha 2561-02-24 1 piece
2CKA001753A4047
2561-02-20 Cover Plate Modular Jack 2 gang platinum - alpha 2561-02-20 1 piece
2CKA001753A7776
2561-24G Cover Plate Modular Jack 1 gang studio white - alpha 2561-24G 1 piece
2CKA001753A8055
1812 Mounting Plate Modular Jack 2 gang red 1812 1 piece
2CKA001764A0182
1867 EB Socket Fixing Plate Modular Jack 2 gang anthracite - 63x63 1867 EB 1 piece
2CKA001764A0257
1713 Socket Fixing Plate Modular Jack 2 gang anthracite 1713 1 piece
2CKA001764A0174
1866 EB Socket Fixing Plate Modular Jack 1 gang Cat 3 anthracite - 63x63 1866 EB 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Poles:
    8
  • Communication Connector Type:
    RJ45 8(8)
  • Connection Type:
    110
  • Mounting Type:
    Miscellaneous
  • Model Number:
    Bus (jack)
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E0001
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    21.7 mm
  • Product Net Height:
    21.9 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    6 g
  • Dimension Diagram:
    2CKA000097E0278

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.08 kg
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Netherlands (NL)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001121 - Modular connector
  • ETIM 9:
    EC001121 - Modular connector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 90 10
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links