Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 0219/13

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

0219/13

General Information

  • Extended Product Type:
    0219/13
  • Product ID:
    2CKA000230A0396
  • EAN:
    4011395117132
  • Catalog Description:
    Supporting frame Modular Jack 2gang grey
  • Long Description:
    For the accommodation of one or two universal modules 0219. For channel and under-floor installation. Suitable for telephone connection unit cover plates 2539-21x and 1766-xxx.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001724A4329
Data / Telecommunication / Antenna TAE 0 gang white - Busch-Duro 2000 2539-212-500 1 piece
2CKA001724A4327
Data / Telecommunication / Antenna TAE 0 gang alpine white - Reflex SI/SI Linear 2539-214-500 1 piece
2CKA001753A2629
Cover Plate TAE 1 gang platinum - alpha 1766-20 1 piece
2CKA001753A2637
Cover Plate TAE 1 gang bronze - alpha 1766-21 1 piece
2CKA001710A2496
Cover Plate TAE 1 gang ivory - alpha 1766-22G 1 piece
2CKA001753A7743
Cover Plate TAE 1 gang studio white - alpha 1766-24G 1 piece
2CKA001710A3336
Cover Plate TAE 1 gang titanium - alpha 1766-266 1 piece
2CKA001753A0055
Cover Plate TAE 1 gang ivory - impuls 1766-72 1 piece
2CKA001753A4989
Cover Plate TAE 1 gang alpine white - impuls 1766-74 1 piece
2CKA001753A0176
Cover Plate TAE 1 gang studio white matt - impuls 1766-774 1 piece
2CKA001753A0148
Cover Plate TAE 1 gang black matt - impuls 1766-775 1 piece
2CKA001753A0056
Cover Plate TAE 1 gang aluminium silver - impuls 1766-783 1 piece
2CKA001753A5465
Cover Plate TAE 1 gang champagne metallic - impuls 1766-79 1 piece
2CKA001710A3854
Cover Plate TAE 1 gang grey metallic - 63x63 1766-803 1 piece
2CKA001710A3613
Cover Plate TAE 1 gang anthracite - 63x63 1766-81 1 piece
2CKA001710A3144
Cover Plate TAE 1 gang ivory white - 63x63 1766-82 1 piece
2CKA001710A3659
Cover Plate TAE 1 gang aluminium silver - 63x63 1766-83 1 piece
2CKA001710A3992
Data / Telecommunication / Antenna TAE 0 gang studio white - 63x63 1766-84-500 1 piece
2CKA001710A3765
Cover Plate TAE 1 gang stainless steel - Pure Stainless Steel 1766-866 1 piece
2CKA001710A3926
Cover Plate TAE 1 gang studio white matt - 63x63 1766-884 1 piece
2CKA001710A3903
Cover Plate TAE 1 gang black matt - 63x63 1766-885 1 piece
2CKA001753A1753
Cover Plate with Hinged Lid Telecommunication inserts 1 gang platinum - alpha 1746-20 FN 1 piece
2CKA001753A5978
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang platinum - alpha 1746-20-101 1 piece
2CKA001753A1761
Cover Plate with Hinged Lid Telecommunication inserts 1 gang bronze - alpha 1746-21 FN 1 piece
2CKA001753A5986
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang bronze - alpha 1746-21-101 1 piece
2CKA001726A0173
Cover Plate Telecommunication inserts 50 x 50 mm 1 gang white - Busch-Duro 2000 1746-212-101 1 piece
2CKA001726A0181
Cover Plate Telecommunication inserts 50 x 50 mm 1 gang alpine white - Reflex SI 1746-214-101 1 piece
2CKA001710A2488
Cover Plate with Hinged Lid Telecommunication inserts 1 gang ivory - alpha 1746-22G FN 1 piece
2CKA001710A2470
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang ivory - alpha 1746-22G-101 1 piece
2CKA001753A7719
Cover Plate with Hinged Lid Telecommunication inserts 1 gang studio white - alpha 1746-24G FN 1 piece
2CKA001753A7685
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang studio white - alpha 1746-24G-101 1 piece
2CKA001710A3311
Cover Plate with Hinged Lid Telecommunication inserts 1 gang palladium - alpha 1746-260 FN 1 piece
2CKA001710A3313
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang palladium - alpha 1746-260-101 1 piece
2CKA001710A3337
Cover Plate with Hinged Lid Telecommunication inserts 1 gang titanium - alpha 1746-266 FN 1 piece
2CKA001710A3339
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang titanium - alpha 1746-266-101 1 piece
2CKA001753A0043
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang ivory - impuls 1746-72 1 piece
2CKA001753A4997
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang alpine white - impuls 1746-74 1 piece
2CKA001753A0171
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang studio white matt - impuls 1746-774 1 piece
2CKA001753A0142
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang black matt - impuls 1746-775 1 piece
2CKA001753A0044
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang aluminium silver - impuls 1746-783 1 piece
2CKA001753A5473
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang champagne metallic - impuls 1746-79 1 piece
2CKA001710A3858
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang grey metallic - 63x63 1746-803 1 piece
2CKA001710A3618
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang anthracite - 63x63 1746-81 1 piece
2CKA001710A3149
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang ivory white - 63x63 1746-82 1 piece
2CKA001710A3678
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang aluminium silver - 63x63 1746-83 1 piece
2CKA001710A3167
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang studio white - 63x63 1746-84 1 piece
2CKA001710A3769
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang stainless steel - Pure Stainless Steel 1746-866 1 piece
2CKA001710A3876
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang studio white matt - 63x63 1746-884 1 piece
2CKA001710A3898
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang black matt - 63x63 1746-885 1 piece
2CKA001726A0221
Data / Telecommunication / Antenna Telecommunication inserts 0 gang white - Basic55 1746-92-507 1 piece
2CKA001726A0219
Data / Telecommunication / Antenna Telecommunication inserts 0 gang alpine white - Basic55 1746-94-507 1 piece
2CKA001726A0231
Data / Telecommunication / Antenna Telecommunication inserts 0 gang château-black - Basic55 1746-95-507 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B7189
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Modular Jack
  • Design Range:
    63x63
    alpha
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Sand-cast
    Matt
  • Material:
    Metal
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey
  • Application Function:
    Data Communication / Multimedia

Material Compliance

  • RoHS Information:
    2CKA200000E0019
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    18.6 mm
  • Product Net Weight:
    24 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links